Download document () of 20

B119-4X1-MV

4x1 HDMI Multi-viewer with Remote Control - 1080p @ 60 Hz (HDMI 4xF/1xF)

  • Can display video from one, two or all four HDMI sources at the same time
  • Transmits HD picture quality at 1080p video resolutions @ 60 Hz
  • Audio switches independently, so you can watch one video source and hear another
  • Included remote control allows you to toggle between display modes with ease
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B119-4X1-MV
UPC
037332213990
Product Length/Depth
0.84 in
Product Height
5.85 in
Product Width
4.07 in
Product Weight
0.75 lb
Compliances
REACH
CE Marked
FCC Compliant
RoHS
Global Catalog
B119-4X1-MV
Product Type
Splitter

Product specifications

Type
Multi-Viewer
Audio Specification
PCM
Device Compatibility
Monitor/HDTV
AC Power Adapter Plug(s)
NEMA 1-15P North America
BS 1363 UK
CEE 7/16 Schuko
AS/NZS 3112 Australia
Relative Humidity
20% to 90% RH, Non-Condensing
Color
Black
Material
Steel Alloy
Product Features
EDID Compatible
IR Remote Extension Support
HDR Support
Batteries included with Remote Control
Packaging Type
Box
Power Source Type
AC Adapter
Port Selection
Pushbutton
Remote selector
HDCP Specification
1.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
HDMI
Features
Flex Center
AC Power Adapter Cord Length
4 ft
BTUs
34.12 BTU/Hr
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
LED Indicators
(x1) Power (Red), (x4) HDMI Input (Blue)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Number of Ports
4
Power Consumption
10 W
Max Resolution
1080p

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.