Download document () of 20

P568-003-FL

High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)

  • High Speed HDMI and HDCP compliant
  • Supports Ultra High Definition (UHD) 4K video resolutions
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded digital audio/video cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-003-FL
UPC
037332137968
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
RoHS
REACH
Global Catalog
P568-003-FL
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
EDID Support
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.3
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Connector
HDMI
Cable Length
3 Foot
Cable Outer Diameter (OD)
3.0*12.0mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
30mm
LED Indicators
0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.