HDMI over Cat6 Extender Kit, Transmitter and Receiver with Repeater, 4K 60Hz, 4:4:4, IR, HDR, PoC, 230 ft., TAA
| Product Name |
Eaton Tripp Lite series extender
|
| Catalog Number |
B127A-111-BHTH
|
| UPC |
037332258618
|
| Product Length/Depth |
2.46 in
|
| Product Height |
2.12 in
|
| Product Width |
4.53 in
|
| Product Weight |
0.9 lb
|
| Compliances |
RoHS
FCC Compliant CE Marked REACH |
| Product Type |
Extender
|
| Type |
Extender Kit
|
| Audio Specification |
Pass-through audio (LPCM 2.0/5.1/7.1)
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
NEMA 1-15P North America CEE 7/16 Schuko BS 1363 UK |
| Relative Humidity |
0-85% non-condensing
|
| Audio Input |
HDMI
|
| Color |
Black
|
| Audio Output |
HDMI
Toslink |
| Input |
Transmitter or Receiver (included)
|
| Material |
Metal
|
| Product Features |
Mounting Accessory Included
EDID Compatible TAA Compliant Yes Consumer Electronics Control (CEC) Supported HDR Support IR Remote Extension Support Power Over Cable (PoC) Support Rackmountable 3D Video Supported Daisy-chainable / Cascadable |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Transmitter's local port shows you the 4K image being displayed at the other end
Power over Cable (PoC) technology provides power to the transceiver via Cat6 cable Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| SideA Connector2 |
RJ45 (FEMALE)
|
| SideB Connector2 |
HDMI (FEMALE)
|
| SideA Connector3 |
3.5MM (FEMALE)
|
| SideB Connector3 |
3.5MM (FEMALE)
RJ45 (FEMALE) |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| SideB Connector4 |
TOSLINK (FEMALE)
|
| Host Connector |
HDMI (FEMALE)
|
| Power Source |
Transmitter or Receiver (included)
|
| Technology |
Cat6
POC HDMI Cat5/5e IR |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
3840x2160 (4K) 1920x1080 (1080p) |
| AC Plug Type |
BS1363
NEMA 1-15P AS/NZS 3112 CEE 7/16 Schuko |
| AC Power Adapter Cord Length |
4.5 ft
|
| Number of Displays |
1
|
| Daisy-chainable or Cascadable |
Yes
|
| Included Mounting Accessories |
Wallmount
|
| Max Supported Video Resolution |
3840 x 2160 (4K @ 60Hz)
|
| Recommended Category Cable |
Cat6
|
| Max. Distance (Between any 2 Units) |
230 ft.
|
| Transmission Distance |
230 ft.
|
| Mounting Details |
Wallmount
|
| LED Indicators |
TX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity); TRX: Green (Power), RJ45 Ports: Green (Connection), Orange (Activity)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Receiver - Number of Video Outputs |
1
|
| Transmitter - Number of Video Outputs |
1
|
| Max Resolution |
4K/60
|
| Extender Style |
Box
|
| Extension Method |
CATx
|
| TAA Compliance |
Yes
|
| Form Factor/Mounting Options |
Box
Wall-mount |