Download document () of 20

B127A-110-BH

HDMI over Cat6 Receiver with Repeater, 4K 60Hz, HDR, 4:4:4, IR Transceiver, PoC, HDCP 2.2, 230 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-110-BH
UPC
037332258601
Product Length/Depth
1.06 in
Product Height
2.46 in
Product Width
4.53 in
Product Weight
1 lb
Compliances
REACH
CE Marked
FCC Compliant
RoHS
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
NEMA 1-15P North America
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
Toslink
HDMI
Input
Unit (included)
Material
Metal
Product Features
3D Video Supported
Mounting Accessory Included
Daisy-chainable / Cascadable
Consumer Electronics Control (CEC) Supported
HDR Support
TAA Compliant
Rackmountable
Daisychainable up to 4 links
EDID Compatible
Power Over Cable (PoC) Support
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Combines with B127A-111-BHTH to extend 4K signals up to 230 ft.
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
3.5MM (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideB Connector3
3.5MM (FEMALE)
HDMI (FEMALE)
SideB Connector4
TOSLINK (FEMALE)
Power Source
Unit (included)
Technology
Cat6
HDMI
IR
Cat5/5e
POC
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
Supported Resolution
3840x2160 (4K)
1920x1080 (1080p)
1280x720 (720p)
AC Plug Type
NEMA 1-15P
CEE 7/16 Schuko
AS/NZS 3112
BS1363
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Daisy-chainable or Cascadable
Daisychainable up to 4 links
Included Mounting Accessories
Brackets
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Cat6
Max. Distance (Between any 2 Units)
230 ft.
Transmission Distance
230 ft., 400 ft. with B127A-010-H signal booster
Mounting Details
Brackets
LED Indicators
Green (Power); RJ45 ports: Green (Connection), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1080P Range (ft)
230 ft
Max 720P Range (ft)
230 ft
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
TAA Compliance
Yes
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.