USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, Black
| Product Name |
Eaton Tripp Lite series video adapter
|
| Catalog Number |
U444-06N-HD4K6B
|
| UPC |
037332203366
|
| Product Length/Depth |
1.77 in
|
| Product Height |
0.59 in
|
| Product Width |
1.16 in
|
| Product Weight |
0.04 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Compliant |
| Product Type |
Video adapter
|
| Audio Specification |
7.1 Channel Surround Sound
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Color |
Black
|
| Material |
ABS
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
3D Video Supported
Mirror Mode HDR Support Multi-Resolution Support Bus Powered |
| USB Specification |
USB 3.2 Gen 1 (up to 5 Gbps)
|
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Reversible USB-C plug connects in either direction
Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video Supports USB DisplayPort Alternate Mode for transmitting audio/video Plug-and-play operation with no software or drivers required Supports 7.1-channel surround sound |
| Contact Plating |
Gold
|
| Packaging Type |
Box
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| Technology |
HDMI
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
3840x2160 (4K) 1920x1080 (1080p) |
| Number of Monitors Supported |
1
|
| BTUs |
2.3 BTU/Hr
|
| Max Supported Video Resolution |
4096 x 2160 (4K x 2K) @ 60Hz
|
| Operating Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Number of Ports |
1
|
| Power Consumption |
0.68 W
|
| Max Resolution |
4K/60
|