Download document () of 20

P568-01M-2A

4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 1 m

  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1 m length allows flexibility in placing devices, while avoiding cable clutter
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • High-grip HDMI plugs maintain constant A/V signal without accidental disconnections

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-01M-2A
UPC
037332235992
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.281 lb
Compliances
RoHS
REACH
Global Catalog
P568-01M-2A
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Gold
Product Features
EDID Compatible
3D Video Supported
Consumer Electronics Control (CEC) Supported
Ethernet Support
EDID Support
HDR Support
Latching or Gripping Connector
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
3.3 Foot
Cable Outer Diameter (OD)
6.0 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
30mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
Up to 4ft (up to 1M)

Export product specification