Download document () of 20

B156-003-HD-V2

3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K 60 Hz UHD, DP1.2, TAA

  • Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
  • Works with all operating systems
  • Supports UHD video resolutions up to 4K @ 60Hz (3840 x 2160
  • Built-in 6 in. cable connects directly to DisplayPort source
  • Supports up to 48-bit Deep Color (16 bits per channel)

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B156-003-HD-V2
UPC
037332193346
Product Length/Depth
6.4 in
Product Height
8.1 in
Product Width
2.17 in
Product Weight
0.15 lb
Compliances
REACH
FCC Compliant
RoHS
Global Catalog
B156-003-HD-V2
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Material
Plastic
Connector Plating
Nickel
Product Features
TAA Compliant
EDID Compatible
3D Video Supported
MST Support
Color Depth
48-bit Deep color
Contact Plating
Gold
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2
Host Connector
DISPLAYPORT (MALE)
Technology
HDMI
DisplayPort
Features
Flex Center
AC Power Adapter Cord Length
4.5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
BTUs
20.8 BTU/Hr
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
LED Indicators
(x3) Orange (Monitor Signal); (x1) Green (Power)
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Number of Ports
3
Power Consumption
6.1 W
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.