Download document () of 20

P568-025-2A

4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 25 ft.

  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • 25 ft. length allows great flexibility in setting up devices in your home theater
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-025-2A
UPC
037332236777
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
1.722 lb
Compliances
REACH
RoHS
Global Catalog
P568-025-2A
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
32-channels; ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Gold
Product Features
Ethernet Support
3D Video Supported
EDID Compatible
Consumer Electronics Control (CEC) Supported
HDR Support
EDID Support
Latching or Gripping Connector
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Bandwidth
18 Gbps
Connector
HDMI
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
1920 x 1200
2560 x 1600
3840x2160 (4K)
Cable Length
25 Foot
Cable Outer Diameter (OD)
10.0 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
50mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification