Download document () of 20

B119-4X4

4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA

  • Share multiple HDMI sources between multiple monitors
  • Plug-and-play; No software or drivers required
  • Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B119-4X4
UPC
037332180179
Product Length/Depth
3.9 in
Product Height
1.2 in
Product Width
9.2 in
Product Weight
1.45 lb
Compliances
TAA Compliant
RoHS
CE Marked
Global Catalog
B119-4X4
Product Type
Video switch

Product specifications

Type
Matrix Switch
Accessories
Yes
Device Compatibility
Monitor/HDTV
AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Product Features
TAA Compliant
IP Remote Access
IR Remote Extension Support
HDR Support
RS-232 Serial Extension Support
EDID Compatible
Power Source Type
AC Adapter
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Port Control
Push buttons
Technology
IR
HDMI
Features
Flex Center
Supported Resolution
1920x1080 (1080p)
AC Power Adapter Cord Length
4 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
Included Mounting Accessories
Yes
Mounting Details
Yes
Number of Ports
4
Max Resolution
1080p

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.