Download document () of 20

B005-HUA4

4-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing

  • Carries High Dynamic Range (HDR) signals for expanded color accuracy
  • Push buttons, hotkeys and included IR remote allow easy toggling between computers
  • Works with all major operating systems, including Windows, macOS and Linux
  • Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Dual USB 3.0 hub ports let you share USB peripherals among connected computers

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B005-HUA4
UPC
037332254900
Product Length/Depth
2.95 in
Product Height
1.02 in
Product Width
9.57 in
Product Weight
1.107 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
B005-HUA4
Product Type
KVM switch

Product specifications

Number of ports
4
LED Indicators
Red (Connection to Power), Green (Online), Blue (Selected Port)
Material Of Construction
Metal
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature
14° to 176°F (-10° to 80°C)
Audio Specification
7.1 Surround Sound
Number Of Usb Ports
4
Operating Humidity
10% to 85% RH (No Condensation)
Operating Temperature
32° to 113°F (0° to 45°C)
Storage Humidity Range
5% to 90% RH (No Condensation)
Number Of Users
1
ESD protection
+/- 8kV (air-gap discharge) & +/- 4kV (contact discharge)
Key type
Yes
Color
Black
Autoscan
Yes
Package Contents
Mounting brackets
External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 3A).  Includes Interchangeable Plug Adapters (US, UK, EU & Australia).
B005-HUA4 4-Port HDMI/USB KVM Switch
IR remote control
IR extender
Owner’s manual
External power supply (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 3A). Includes Interchangeable Plug Adapters (US, UK, EU and Australia).
Owner's manual
System Requirements
Computer with HDMI port, USB-A port and (optional) 3.5 mm audio jack
Console with HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
Windows, macOS or Linux operating system
Product Features
HDR Support
3D Video Supported
IR Remote Extension Support
USB Specification



USB 3.1 Gen 1 (up to 5 Gbps)
USB 2.0 (up to 480 Mbps)
USB 3.0 (up to 5 Gbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection




Hotkey
Mouse
Pushbutton
Remote selector
Console Monitor Interface
HDMI
HDCP Specification
1.4
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
USB 3.0 A (FEMALE)
USB A (FEMALE)
SideA Connector2
USB 3.0 A (FEMALE)
SideB Connector2
HDMI (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.5 x 16.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
USB 3.0 B (FEMALE)
Voltage Compatibility (VAC)
240
125 VAC
100 VAC
110 VAC
220 VAC
208 VAC
120 VAC
200 VAC
127 VAC
230 VAC
SideB Connector4
3.5MM (FEMALE)
SideB Connectors5
3.5mm x 1.35mm (5V DC Barrel)
Pc/Server Connections
HDMI
Technology
HDMI
USB 2.0 (High Speed)
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Autoscan Duration
5 to 999 seconds
Power Consumption
12.15 W
Max Supported Video Resolution
4K x 2K (4096 x 2160) @ 60 Hz
USB Hub Ports
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton