Download document () of 20

P785-HKIT06

HDMI KVM Cable Kit for Tripp Lite B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 6 ft. (1.83 m)

General specifications

Product Name
Tripp Lite by Eaton KVM cable kit
Catalog Number
P785-HKIT06
UPC
037332257048
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.51 lb
Compliances
RoHS
Global Catalog
P785-HKIT06
Product Type
Accessory

Product specifications

Application
Connect a computer and audio equipment, such as speakers and a microphone, to your Tripp Lite KVM switch
Accessory Class
Operating Humidity Range
0 TO 90% RH, Non-Condensing
Storage Humidity Range
0 TO 90% RH, Non-Condensing
Color
Black
Blue
Gray
Cable Jacket Rating
VW-1
Material
PVC
Product Features
HDR Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Color Depth
36-bit Deep Color
Product Highlights
Includes 6 ft. (1.83 m) HDMI, USB 3.2 Gen 1 A/B and two 3.5 mm stereo audio cables in one kit
For use with B005-HUA2-K and B005-HUA4 KVM switches
Allows High Dynamic Range (HDR) signals for expanded color accuracy
Supports Ultra HD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
High-grip HDMI plugs maintain constant A/V signal without accidental disconnections
Cable Length
6 ft
Cable Outer Diameter (OD)
USB: 4.8MM; AUDIO: 3.0MM; HDMI: 6.0MM
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
Audio Specification
Stereo Audio
SideA Connector1
HDMI (MALE)
Max Supported Video Resolution
4096 x 2160 @ 60 Hz
Cable Length Range
5 - 8ft (1 - 2M)
SideB Connector1
USB 3.0 A (MALE)
HDMI (MALE)
SideA Connector2
USB 3.0 A (MALE)
SideB Connector2
USB 3.0 B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideA Connector3
3.5MM (MALE)
Accessory Type
Cable kit
SideB Connector3
3.5MM (MALE)
HDMI (MALE)
Technology
HDMI
Stereo Audio

Export product specification