4x2 HDMI Matrix Switch/Splitter with Audio Extractor - 4K 60 Hz, IR Control, HDCP 2.2, 4:4:4
| Product Name |
Eaton Tripp Lite series video switch
|
| Catalog Number |
B118-2X4-4K-A
|
| UPC |
037332250605
|
| Product Length/Depth |
2.95 in
|
| Product Height |
0.83 in
|
| Product Width |
8.46 in
|
| Product Weight |
0.82 lb
|
| Compliances |
FCC Compliant
REACH RoHS CE Marked |
| Global Catalog |
B118-2X4-4K-A
|
| Product Type |
Video switch
|
| Type |
Matrix Switch
|
| Audio Specification |
7.1/5.1/2 LPCM Channel Surround Sound
|
| AC Power Adapter Plug(s) |
CEE 7/16 Schuko
BS 1363 UK NEMA 1-15P North America AS/NZS 3112 Australia |
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Material |
Steel
|
| Product Features |
Bus Powered
IR Remote Extension Support Rackmountable HDR Support |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:2
4:4:4 4:2:0 |
| Power Source Type |
AC Adapter
|
| Port Selection |
Remote selector
Pushbutton |
| HDCP Specification |
2.2
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
MICRO-USB B (FEMALE) |
| SideA Connector2 |
MICRO-USB B (FEMALE)
|
| SideB Connector2 |
STEREO RCA (2xRCA) (RW)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Port Control |
Push buttons
|
| Technology |
HDMI
IR Toslink / SPDIF |
| Features |
Flex Center
|
| AC Power Adapter Cord Length |
5 ft
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
|
| Max Supported Video Resolution |
4096 x 2160 (4K @ 60Hz)
|
| LED Indicators |
Red (Power), (x8) Green (Connection)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| Input x Output |
2 x 4
|
| Number of Ports |
4
|