Download document () of 20

U444-06N-HD-AM

USB 3.2 Gen1 Type-C to HDMI 4K Adapter with Alternate Mode - DP 1.2, White

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-HD-AM
UPC
037332189325
Product Length/Depth
1.38 in
Product Height
0.26 in
Product Width
0.49 in
Product Weight
0.05 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
WEEE Directive
Certifications
NOM
Product Type
Video adapter

Product specifications

Type
USB-C to HDMI Video Adapter
Audio Specification
Supports 7.1 Audio Surround Sound
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
White
Connector Plating
Nickel
Product Features
3D Video Supported
DisplayPort Alt Mode
Bus Powered
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Compact and easy to carry in a pocket, purse or laptop bag
Supports true UHD video resolutions up to 4K (3840 x 2160) @ 24/25/30 Hz
Reversible USB-C plug connects in either direction
Supports USB DisplayPort Alternate Mode for transmitting audio/video
Plug-and-play operation with no software or drivers required
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Host Connector
USB C (MALE)
Technology
HDMI
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
  • DisplayPort 1.2
Supported Resolution
3840x2160 (4K)
1280x720 (720p)
1920x1080 (1080p)
Number of Displays
1
Number of Monitors Supported
1
Max Supported Video Resolution
3840 x 2160 (4K) @ 24/25/30Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Max Resolution
4K/30

Export product specification