Download document () of 20

B132-100A-WP-1

VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B132-100A-WP-1
UPC
037332160096
Product Length/Depth
1.5 in
Product Height
4.5 in
Product Width
2.8 in
Product Weight
0.25 lb
Compliances
REACH
RoHS
FCC Compliant
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 90% RH, Non-Condensing
Color
White
Audio Output
3.5mm
Input
Unit (included)
Product Features
TAA Compliant
Built-In Equalizer
EDID Compatible
Product Highlights
24 AWG, Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
RJ45 type wallplate allows you to use standard patch cable, eliminating the need for a 110 punchdown connection
For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HD15 (FEMALE)
Power Source
Unit (included)
Technology
Cat5/5e
Cat6
VGA / SVGA
Stereo Audio
VGA/SVGA
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Housing
Plastic
Max Supported Video Resolution
1920 x 1440 @ 60Hz
LED Indicators
RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Max 1024 x 768 Range (ft)
1000 ft
Max 1080i Range (ft)
500 ft
Max 1080P Range (ft)
500 ft
Max 1440 x 900 Range (ft)
500 ft
Max 1600 x 1200 Range (ft)
500 ft
Max 1920 x 1440 Range (ft)
500 ft
Max 480i Range (ft)
1000 ft
Max 480P Range (ft)
1000 ft
Max 640 x 480 Range (ft)
1000 ft
Max 720P Range (ft)
500 ft
Max 800 x 600 Range (ft)
1000 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1440p
Extender Style
Wallplate
Extension Method
CATx
Form Factor/Mounting Options
Wallplate

Export product specification