Download document () of 20

P504-010

VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)

  • 3.5mm Stereo Plugs
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • VW-1 and CM Rated Jacketing

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P504-010
UPC
037332135797
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.8 lb
Compliances
RoHS
Global Catalog
P504-010
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (MALE)
3.5MM (MALE)
SideA Connector2
3.5MM (MALE)
SideB Connector2
3.5MM (MALE)
SideB Connector3
HD15 (MALE)
Technology
Coax
Stereo Audio
VGA / SVGA
VGA/SVGA
Connector
VGA
Cable Length
10 Foot
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.