Download document () of 20

B132-002A-2

2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA

  • Can further expand the range and number of monitors/speakers by adding B132-110A repeaters
  • EDID copy feature ensures optimal display compatibility
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Splits a single VGA Video and Audio signal into 2
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B132-002A-2
UPC
037332178411
Product Length/Depth
3.625 in
Product Height
1 in
Product Width
2.5 in
Product Weight
0.45 lb
Compliances
RoHS
FCC Compliant
REACH
Global Catalog
B132-002A-2
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 90% RH, Non-Condensing
Audio Input
3.5mm
Color
Black
Input
Unit (included)
Product Features
EDID Compatible
TAA Compliant
Daisy-chainable / Cascadable
Rackmountable
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
HD15 (FEMALE)
SideB Connector1
3.5MM (FEMALE)
RJ45 (FEMALE)
SideA Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
Host Connector
HD15 (FEMALE)
Power Source
Unit (included)
Technology
Stereo Audio
Cat5/5e
VGA / SVGA
Cat6
VGA/SVGA
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
2
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1440 @ 60Hz
Mounting Details
Wallmount
LED Indicators
RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Max 1440 x 900 Range (ft)
500 ft
Max 1600 x 1200 Range (ft)
500 ft
Max 480P Range (ft)
1000 ft
Number of Ports
2
Transmitter - Number of Video Outputs
2
Max Resolution
1440p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.