Download document () of 20

B132-100A

VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B132-100A
UPC
037332148773
Product Length/Depth
3.6 in
Product Height
1 in
Product Width
2.5 in
Product Weight
0.45 lb
Compliances
REACH
RoHS
FCC Compliant
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Audio Output
3.5mm
Input
Unit (included)
Product Features
EDID Compatible
TAA Compliant
Built-In Equalizer
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
24 AWG, Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HD15 (FEMALE)
Power Source
Unit (included)
Technology
Cat6
Cat5/5e
VGA / SVGA
Stereo Audio
VGA/SVGA
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1440 @ 60Hz
Mounting Details
Wallmount
LED Indicators
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Max 1024 x 768 Range (ft)
1000 ft
Max 1080i Range (ft)
500 ft
Max 1080P Range (ft)
500 ft
Max 1440 x 900 Range (ft)
500 ft
Max 1600 x 1200 Range (ft)
500 ft
Max 1920 x 1440 Range (ft)
500 ft
Max 480i Range (ft)
1000 ft
Max 480P Range (ft)
1000 ft
Max 640 x 480 Range (ft)
1000 ft
Max 720P Range (ft)
500 ft
Max 800 x 600 Range (ft)
1000 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1440p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification