Download document () of 20

B132-004A-2

4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Splits a single VGA and Audio signal into 5 (1 local, 4 remote)
  • Can further expand the range and number of monitors by adding B132-110A repeaters
  • EDID copy feature ensures optimal display compatibility
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B132-004A-2
UPC
037332178435
Product Length/Depth
4 in
Product Height
1.2 in
Product Width
5 in
Product Weight
0.85 lb
Compliances
FCC Compliant
REACH
RoHS
Global Catalog
B132-004A-2
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 90% RH, Non-Condensing
Audio Input
3.5mm
Color
Black
Input
Unit (included)
Product Features
TAA Compliant
Daisy-chainable / Cascadable
EDID Compatible
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
HD15 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
3.5MM (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
HD15 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
RJ45 (FEMALE)
Host Connector
HD15 (FEMALE)
Power Source
Unit (included)
Technology
Stereo Audio
VGA / SVGA
Cat6
Cat5/5e
VGA/SVGA
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
4
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1440 @ 60Hz
Mounting Details
Wallmount
LED Indicators
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Video Input
VGA
Video Output
VGA
Max 1440 x 900 Range (ft)
500 ft
Max 1600 x 1200 Range (ft)
500 ft
Max 480P Range (ft)
1000 ft
Number of Ports
4
Transmitter - Number of Video Outputs
4
Max Resolution
1440p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount
Rackmount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.