Download document () of 20

B132-008A-2

8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA

  • Daisy-chain up to 6 units to extend signal to 49 displays
  • Extends 1024 x 768 @ 60 Hz audio/video signal up to 1,000 ft.
  • Extends 1920 x 1440 @ 60 Hz audio/video signal up to 500 ft.
  • Plug and play—no software or drivers to install
  • Requires remote receivers (sold separately)

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B132-008A-2
UPC
037332190246
Product Length/Depth
3.9 in
Product Height
1.2 in
Product Width
9.3 in
Product Weight
1.5 lb
Compliances
REACH
RoHS
FCC Compliant
Global Catalog
B132-008A-2
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 90% RH, Non-Condensing
Audio Input
3.5mm
Color
Black
Input
Unit (included)
Product Features
Cascadable
Daisy-chainable / Cascadable
EDID Compatible
TAA Compliant
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
HD15 (FEMALE)
SideB Connector1
3.5MM (FEMALE)
RJ45 (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
HD15 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
3.5MM (FEMALE)
Host Connector
HD15 (FEMALE)
Power Source
Unit (included)
Technology
VGA / SVGA
Cat6
Cat5/5e
Stereo Audio
VGA/SVGA
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
8
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
Daisy-chainable or Cascadable
Cascadable
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1440 @ 60Hz
Mounting Details
Wallmount
LED Indicators
Red (Green); Orange (Activity, EDID)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Max 1440 x 900 Range (ft)
500 ft
Max 1600 x 1200 Range (ft)
500 ft
Max 480P Range (ft)
1000 ft
Number of Ports
8
Transmitter - Number of Video Outputs
8
Max Resolution
1440p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.