Download document () of 20

P131-06N-MINI

Mini HDMI to VGA Adapter Video Converter, (M/F), 6-in. (15.24 cm)

  • 6 in. Mini HDMI to VGA cable ideal for giving video presentations
  • Supports hi-def resolutions up to 1920 x 1200 (1080p) for crystal-clear video
  • Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
  • Supports VGA cabling up to 100-ft. (30.5 m), excellent for exhibiting digital signage
  • Plug-and-play operation allows you to set it up and begin using it immediately

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P131-06N-MINI
UPC
037332181022
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
TAA Compliant
Global Catalog
P131-06N-MINI
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
Product Features
TAA Compliant
SideA Connector1
MINI HDMI (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
HDMI
VGA/SVGA
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.