Download document () of 20

U444-06N-VB-C

USB-C to VGA Adapter with PD Charging, Black

  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Easy installation with plug-and-play operation-no software required
  • USB-C PD Charging port supports up to 20V 3A (60W) to charge/power connected device
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode

General specifications

Product Name
Eaton Tripp Lite series multi-port adapter
Catalog Number
U444-06N-VB-C
UPC
037332213235
Product Length/Depth
1.57 in
Product Height
0.55 in
Product Width
2.32 in
Product Weight
0.07 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Global Catalog
U444-06N-VB-C
Product Type
Multi-port adapter

Product specifications

Application
  • Connect your laptop to a VGA monitor in a lecture hall or conference room for a video presentation
  • Add a secondary monitor to the PC or laptop in your office or home workspace
  • Charge your connected device through the USB-C PD Charging port
Charging Ports Details
(x1) USB-C Port provides PD 2.0 charging up to 20V/3A (60W) to the host device
Number of Charging Ports
1
Total Charging Watts
60
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
3A
Connector Plating
Nickel
Product Features
Extended Mode
Suspend Mode Support
DisplayPort Alt Mode
Multi-Resolution Support
Bus Powered
Remote Wakeup Support
Mirror Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
USB C (FEMALE)
SideB Connector3
HD15 (FEMALE)
Displayport Specification
1.2
Host Connector
USB C (MALE)
Charging AMPS per port
3 A
Technology
VGA / SVGA
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
Number of Ports
2
Number of USB Hub Ports
0
Power Consumption
1 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
2.1 BTU/Hr
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
Video Ports
HD15 (FEMALE)
USB Power Delivery (PD) Charging Specification
2

Export product specification