Download document () of 20

P137-06N-VGA-V2

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter, DP1.2, (M/F), White, 6-in. (15.24 cm)

  • Mini-DisplayPort v1.2 to VGA Active Adapter Converter (Mini-DisplayPort Male to VGA Female)
  • Connect a VGA monitor to a computer with a Mini-DisplayPort or Thunderbolt 1/2 output
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Plug-and-play convenience; no drivers or software needed

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-VGA-V2
UPC
037332187543
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.065 lb
Compliances
RoHS
Global Catalog
P137-06N-VGA-V2
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
White
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
DisplayPort
VGA / SVGA
VGA/SVGA
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification