Download document () of 20

B004-VUA2-K-R

2-Port Compact USB KVM Switch with Audio and Cable

  • Fast, easy switching via keyboard hot keys, push buttons or software (not required)
  • Compact design saves desk space
  • (x2) 6-ft. (1.83 m) USB KVM Cable kits and (x2) 6-ft. (1.83 m) 3.5mm Audio Cable kits included
  • PC and Mac compatible
  • Compatible with all major operating systems
  • No AC adapter required
  • Allows sharing of audio components between systems; listen to music from one computer while switching to the other computer

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B004-VUA2-K-R
UPC
037332140043
Product Length/Depth
7.8 in
Product Height
3 in
Product Width
7.9 in
Product Weight
0.22 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Global Catalog
B004-VUA2-K-R
Product Type
KVM switch

Product specifications

Type
KVM
Number of ports
2
Audio Ports
Connect a microphone and speaker via the dual 3.5mm audio ports
3.5MM (FEMALE)
BTU Rating
1.7 BTU/Hr
LED Indicators
Green (Selected PC)
Material Of Construction
ABS
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Audio Specification
Stereo Audio
Number Of Monitors
1
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
CPU
1
Daisy-chain port
No
ESD protection
Yes
Firmware upgrade port
No
Key type
Yes
Audio Input
3.5mm
Color
Black
Audio Output
3.5mm
Autoscan

Yes
Cable Jacket Color
Black
Package Contents
(2) 6-ft. (1.83 m) USB KVM Cable Kits and (2) 6-ft. (1.83 m) 3.5mm Audio Cable Kits
Compact 2-port USB KVM Switch with Audio
Owner's Manual with Warranty Information
CD-ROM with KVM Switcher Software
System Requirements
Compatible with all major operating systems
Computers: VGA, SVGA or Multisync Monitor Port and USB Port
Console: VGA, SVGA or Multisync Monitor, USB Keyboard and USB Mouse
Audio (Optional): Speakers with standard 3.5 mm Connectors and a computer with 3.5mm ports
Connector Plating
Nickel
Product Features
Bus Powered
EDID Compatible
USB Specification
USB 2.0 (up to 480 Mbps)
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection
Pushbutton
Hotkey
Software
Console Monitor Interface
VGA
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
VGA
SideA Connector1
HD15 (FEMALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 2.0
SideB Connector3
3.5MM (FEMALE)
HD15 (FEMALE)
SideB Connector4
USB MINI-B 5-PIN (FEMALE)
Host Connector
USB A (FEMALE)
Pc/Server Connections
USB
VGA
Technology
Stereo Audio
VGA / SVGA
Data Ports Details
USB-A - USB 2.0
Included Cable (Side A) - Connector 1
Yes
Total Number of Ports
9
Autoscan Duration
10 - 60 seconds
Power Consumption
0.5 W
Audio Ports Details
Connect a microphone and speaker via the dual 3.5mm audio ports
Max Supported Video Resolution
2048 x 1536 @60Hz
Video Input
HD15 (FEMALE)
Video Output
HD15 (FEMALE)
Video Ports
HD15 (FEMALE)
USB Hub Ports
Yes

Export product specification

Need product support?

Support from Eaton