Download document () of 20

P562-001-45L

DVI Dual-Link Extension Adapter Cable with 45-Degree Left Plug (DVI-D M/F), 1 ft. (0.3 m)

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Ideal for use in tight spaces
  • Saves wear and tear on your equipment connector
  • For use with Single or Dual TMDS Link specified equipment

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P562-001-45L
UPC
037332131072
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.24 lb
Compliances
EIA-310-E
RoHS
Global Catalog
P562-001-45L
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Cable Jacket Material
PVC
SideA Connector1
DVI-D DUAL LINK (MALE)
SideB Connector1
DVI-D DUAL LINK (FEMALE)
SideB Connector3
DVI-D DUAL LINK (FEMALE)
Technology
DVI
Connector
DVI
Cable Length
1 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.