Download document () of 20

P500-015

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 15 ft. (4.57 m)

  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Integral strain relief protects against cable stress and cracking
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity
  • Made from mini-coax (RGB) and paired video wire

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P500-015
UPC
037332196545
Product Length/Depth
10 in
Product Height
12 in
Product Width
0.5 in
Product Weight
1.24 lb
Compliances
RoHS
Global Catalog
P500-015
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
Coax
VGA/SVGA
Connector
VGA
Cable Length
15 Foot
Cable Type
Passive
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification