VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. (1.83 m)
Superior molded cables with foil-shielding for maximum EMI/RFI protection
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P510-006
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332012326
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                8.5 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                6.9 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.3 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P510-006
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Passive Cable
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                HD15 (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                HD15 (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                HD15 (FEMALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                VGA / SVGA
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                6 Foot
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Passive
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                5 – 8ft (1 - 2M)
                                             
                                         |