Download document () of 20

P120-06N-ACT

DVI-D to VGA Active Adapter Converter Cable, 1920x1200, 6-in. (15.24 cm)

  • Includes a USB Micro-B cable if power is needed
  • Supports computer resolutions up to 1920 x 1200 and HD up to 1080p for high-quality images
  • Works with VGA cables up to 100-ft. (30.5 m) for flexibility in monitor placement
  • Converts a DVI-D digital signal to a VGA analog signal for greater device compatibility
  • Features plug-and-play installation; does not require software or drivers

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P120-06N-ACT
UPC
037332184832
Product Length/Depth
1.6 in
Product Height
5.3 in
Product Width
4.8 in
Product Weight
0.001 lb
Compliances
TAA Compliant
Global Catalog
P120-06N-ACT
Product Type
Video adapter

Product specifications

Type
Video Adapter
Color
Black
Cable Jacket Color
Black
Product Features
TAA Compliant
SideA Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector1
HD15 (FEMALE)
USB A (MALE)
SideA Connector2
USB A (MALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
DVI
VGA/SVGA
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.