Download document () of 20

B004-DUA2-HR-K

2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables

  • Control 2 computers with a single DVI monitor, USB keyboard and USB mouse
  • 2 sets 6ft cables included
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Supports DVI Dual Link resolution 2560 x 1600

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B004-DUA2-HR-K
UPC
037332183033
Product Length/Depth
3.9 in
Product Height
8.3 in
Product Width
12.8 in
Product Weight
2 lb
Compliances
RoHS
FCC Compliant
CE Marked
Global Catalog
B004-DUA2-HR-K
Product Type
KVM switch

Product specifications

Number of ports
2
BTU Rating
17.07 BTU/Hr
LED Indicators
Online (Orange), USB Link (Green)
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Adapter
Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Line), 3.5mm Audio Jack (Side L/R), 3.5mm Audio Jack (Rear L/R), 3.5mm Audio Jack (CTR/Bass), 3.5mm Audio Jack (Front L/R), 3.5mm Audio Jack (Mic)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
2
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
2
Color
Black
Autoscan

Yes
Cable Jacket Color
Black
Package Contents
(x2) 6-ft. (1.83 m) 7.1 Surround Sound Cables
B004-DUA2-HR-K KVM Switch
(x2) 6-ft. (1.83 m) USB KVM Cable Kits
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
Owner's Manual
System Requirements
3.5 mm Mini Stereo microphone and speaker jacks (If using the audio feature)
A USB port
DVI or VGA* port
Product Features
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
SideA Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector1
USB B (FEMALE)
DVI-I DUAL LINK (FEMALE)
SideA Connector2
USB B (FEMALE)
SideB Connector2
3.5MM (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
DVI-I DUAL LINK (FEMALE)
USB A (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching
Pc/Server Connections
DVI
USB
Technology
DVI
Stereo Audio
USB 2.0 (High Speed)
Autoscan Duration
(1-99 Seconds)
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
TAA Compliance
Yes

Export product specification

Need product support?

Support from Eaton