Download document () of 20
We make what matters work*

DWM1742MA

Swivel/Tilt Wall Mount with Arms for 17" to 42" TVs and Monitors, UL certified

TV Wall Mount Secures Your Display at Arm’s Length
The VESA-compliant television/monitor mount installs your television, monitor, whiteboard or interactive display on a wood stud, brick or concrete wall with the included hardware. Recommended for classrooms, conference rooms, hotels, bars, restaurants, patios, transportation hubs or anywhere else you may want to present video or digital signage, this wall mount supports most popular brands of displays.

Durable Metal Construction Built to Last

The rugged metal unit features a scratch-resistant powder-coated finish that tolerates frequent handling and blends with any décor. Installation hardware is included. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 1 - 20 Inch
40 - 49 Inch and supports up to {MaximumWeightCapacity}. 

VESA-Compliant Mounting Ensures Display Compatibility

VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor mount is compatible with 200x200
75x100
75x200
200x100
200x75
100x100
100x200
100x75
75x75 VESA patterns.

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM1742MA
UPC
037332183545
Product Length/Depth
11.7 in
Product Height
3.4 in
Product Width
15.6 in
Product Weight
6.6 lb
Compliances
REACH
RoHS
Certifications
UL Listed
Global Catalog
DWM1742MA
Product Type
Standard wallmount monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
200x200
75x100
75x200
200x100
200x75
100x100
100x200
100x75
75x75
Maximum Weight Capacity
77 lb
Min/Max Arm Extension
2.21 min to 20.08 max
Number of Displays
1
Degrees of Motion
-15/+15 Tilt; 180 Swivel; -3/+3 Level Adjustment
Material
Steel
Product Features
Assembly Required
UL Certified
Cord Management
Tools Necessary
Package contents
M4 x 5 screw
(4) M8 x 20 screws
(8) Small spacers
(4) D6 washers
(4) Anchor bolts
Cable cover
Cable clip
Middle cover
Mounting template
(4) M6 x 14 screws
(4) M4 x 14 screws
Hex key
(4) D5 washers
(4) Concrete anchors
(2) Top/bottom covers
(4) M5 x 14 screws
(4) D8 washers
Owner’s manual
Arm assembly
Product Highlights
Fits most flat-panel displays from 17 to 42 in.
One-touch adjustment for comfortable viewing
Supports up to 77 lbs (34.9 kgs)
180° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
UL certified
Mounting Location
Wall
Screen Size
1 - 20 Inch
40 - 49 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.