Download document () of 20

DDR1327S

Full Motion Desk Mount for 13" to 27" Monitors

General specifications

Product Name
Eaton Tripp Lite series clamp-on monitor mount
Catalog Number
DDR1327S
UPC
037332183460
Product Length/Depth
16.5 in
Product Height
15.8 in
Product Width
5.4 in
Product Weight
8.4 lb
Compliances
RoHS3
RoHS
REACH
Global Catalog
DDR1327S
Product Type
Clamp-on monitor mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
75x100
100x100
100x75
75x75
Maximum Weight Capacity
20 lb
Min/Max Arm Extension
19.68
Degrees of Motion
-40/+90 Tilt; 180 Swivel; 360 Rotate
Material
Steel
Product Features
Tools Necessary
Assembly Required
Desktop Grommet Compatible
Cord Management
Product Highlights
Fits most flat-panel displays from 13 to 27 in.
One-touch adjustment for comfortable viewing
Supports monitors up to 20 lbs (9 kgs)
Mounts by clamp or grommet
180° swivel and -40° to +90° tilt for wide range of motion
Mounting Location
Desk clamp
Grommet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.