Download document () of 20

B002-DV2A4-N4

Secure KVM Switch, 4-Port, Dual Head, DVI to DVI, NIAP PP4.0, Audio, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002-DV2A4-N4
UPC
037332274335
Product Length/Depth
6.69 in
Product Height
2.7 in
Product Width
12.57 in
Product Weight
4.2 lb
Compliances
NIAP PP4.0
RoHS
CE Marked
UKCA
FCC Compliant
Certifications
NOM
Product Type
NIAP secure KVM switch

Product specifications

Number of ports
4
LED Indicators
(x4) GREEN / PORT SELECTION, / EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
Owner’s manual
External power supply w/NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.3A; Output: 12V 3A). Included (4) interchangeable power supply heads (US, UK, EU & Australia).
B002-DV2A4-N4 4-Port NIAP PP4.0-Certified DVI KVM Switch
External power supply with NEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 1.3A; Output: 12V 3A). Included (4) interchangeable power supply heads (US, UK, EU and Australia).
Owner's manual
System Requirements
Computer and speakers with 3.5 mm stereo audio port (optional)
Computer with DVI and USB ports
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Any major operating system
DVI monitors
Product Features
TAA Compliant
NIAP-Certified Secure
USB Specification

USB 1.1 (up to 12 Mbps)
Product Highlights
Safely and securely switches between 4 isolated computers with different security levels
Supports HD resolutions up to 2560 x 1600 @ 60 Hz for crystal-clear video
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches v4.0
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
DVI-I Dual-Link
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
DVI-I Dual-Link
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
DVI-I DUAL LINK (FEMALE)
3.5MM (FEMALE)
SideA Connector2
DVI-I DUAL LINK (FEMALE)
SideB Connector2
DVI-I DUAL LINK (FEMALE)
SideA Connector3
USB A (FEMALE)
SideB Connector3
USB B (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
200 VAC
220 VAC
125 VAC
100 VAC
208 VAC
240
127 VAC
110 VAC
230 VAC
Pc/Server Connections
DVI
USB
Technology
DVI
Max Supported Video Resolution
2560 X 1600 @ 60Hz

Export product specification