4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Wall/DIN Mountable
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U223-004-IND-1
|
| UPC |
037332253026
|
| Product Length/Depth |
6.22 in
|
| Product Height |
1.26 in
|
| Product Width |
3.15 in
|
| Product Weight |
0.7 lb
|
| Compliances |
REACH
RoHS CE Marked FCC Compliant |
| Certifications |
NOM
|
| Product Type |
Hub
|
| Application |
|
| Type |
Hub
|
| Accessories |
Yes
|
| Relative Humidity |
5 - 90 % RH, NON-CONDENSING
|
| Color |
Black
|
| Material |
Steel (Galvanized Cold Rolled)
|
| USB Hub Ports |
Yes
|
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
Industrial Grade |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
ESD protection to ±15 kV cuts potential static damage to your connected peripherals
USB ports support screw-locked cables to help prevent accidental disconnections Adds barcode scanner, serial device, sensor—up to 4 devices—to your host computer Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers Industrial-grade metal housing withstands harsh warehouse and factory environments |
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| SideA Connector1 |
USB B (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Data Ports |
USB A (FEMALE)
USB-A - USB 2.0 |
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Host Connector |
USB A (MALE)
|
| Technology |
USB 2.0 (High Speed)
|
| Features |
Flex Center
|
| Number of Ports |
4
|
| Number of USB Hub Ports |
4
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| Over Current Protection |
Yes
|
| Mounting Details |
Yes
|
| Data Ports Details |
USB-A - USB 2.0
|