4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U223-004-IND
|
| UPC |
037332174284
|
| Product Length/Depth |
2.5 in
|
| Product Height |
1 in
|
| Product Width |
5.5 in
|
| Product Weight |
0.7 lb
|
| Compliances |
FCC Compliant
CE Marked RoHS REACH |
| Product Type |
Hub
|
| Application |
|
| Type |
Hub
|
| Accessories |
Yes
|
| Relative Humidity |
5% to 95% RH, Non-Condensing
|
| Color |
Black
|
| Material |
Steel
|
| USB Hub Ports |
Yes
|
| Connector Plating |
Nickel
|
| Product Features |
Industrial Grade
Mounting Accessory Included Bus Powered DIN Mountable |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
Rugged metal housing designed to withstand harsh warehouse and factory environments Adds barcode scanner, serial device, sensor—up to 4 devices—to your host computer ESD protection to ±15 kV cuts potential static damage to your connected peripherals Plug-and-play operation with no software required for easy, immediate installation |
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| Power Source Type |
3-Pin Terminal Block
|
| SideA Connector1 |
USB B (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Data Ports |
USB A (FEMALE)
USB-A - USB 2.0 |
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB A (MALE)
|
| Technology |
USB 2.0 (High Speed)
|
| Features |
Flex Center
|
| Data Transfer Rate |
480 Mbps
|
| Number of Ports |
4
|
| Number of USB Hub Ports |
4
|
| Power Consumption |
3 W
|
| Total Number of Ports |
5
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| BTUs |
8.5 BTU/Hr
|
| ESD Protection |
±15 kV ESD Immunity
|
| Over Current Protection |
Yes
|
| Mounting Details |
Yes
|
| Data Ports Details |
USB-A - USB 2.0
|