Adjustable Rack-Mount DIN Rail Kit – Top Hat, Mini Top Hat and G-Style Rails
| Product Name |
Eaton Tripp Lite series SmartRack DIN rail mounting bracket
|
| Catalog Number |
SRDINRAIL2U
|
| UPC |
037332213266
|
| Product Length/Depth |
14.11 in
|
| Product Height |
3.5 in
|
| Product Width |
19 in
|
| Product Weight |
3.97 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Color |
Black
|
| System Requirements |
DIN rail-mount equipment that uses top hat, mini top hat or G-style rail mounts
|
| Product Highlights |
Ideal for DIN equipment, including power supplies, terminal strips and circuit breakers
Compatible with EIA-standard 19 in. open frame racks and floor rack enclosures Durable cold-rolled steel construction designed to stand up to heavy use over time Rack-mounting hardware included for immediate installation Includes multiple rail-mount options, including top hat, mini top hat and G style |
| Rack Height |
2U
|
| Weight Capacity - Stationary |
40
|
Support from Eaton