Download document () of 20

U021-003

USB 2.0 A to B Cable (M/M), 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U021-003
UPC
037332119421
Product Length/Depth
0.095 in
Product Height
9 in
Product Width
7 in
Product Weight
0.095 lb
Compliances
RoHS
Global Catalog
U021-003
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Gray
Connector Style
Straight
Product Highlights
Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
Includes superior foil shielding for reliable, error-free data communications
Molded connectors and integral strain relief for extra durability and long life
Features gold plated copper contacts for superior conductivity
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB A (male)
USB B (male)

Export product specification