Download document () of 20
To be discontinued

B119-003-UHD

3-Port HDMI Switch with Remote Control - 4K @ 60 Hz (HDMI F/3xF), 3D, HDCP 2.2, EDID

  • Plug-and-play operation with no software required for easy, immediate installation
  • Quick switching between sources: push button, RS-232 serial or included remote
  • Supports a variety of full, rich audio formats, including 7.1-channel surround sound
  • Ideal for digital signage, home theaters, trade shows—wherever HD video is displayed
  • Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B119-003-UHD
UPC
037332210210
Product Length/Depth
2 in
Product Height
0.8 in
Product Width
6.3 in
Product Weight
0.54 lb
Compliances
REACH
CE Marked
FCC Compliant
RoHS
Global Catalog
B119-003-UHD
Product Type
Video switch

Product specifications

Type
Switch
Audio Specification
Standard Audio, DSD, HBR, 7.1, DTS-HD, Dolby True-HD
AC Power Adapter Plug(s)
NEMA 1-15P North America
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
Relative Humidity
0-95% non-condensing
Color
Black
Material
Steel
Connector Plating
Nickel
Product Features
HDR Support
EDID Compatible
3D Video Supported
RS-232 Serial Extension Support
IR Remote Extension Support
Color Depth
36-bit Deep color
36-bit Deep Color
Contact Plating
Gold
Packaging Type
Box
Power Source Type
AC Adapter
Port Selection
Pushbutton
Remote selector
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
DB9 (MALE)
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
DB9 (MALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Port Control
Push buttons
Technology
HDMI
IR
Features
Flex Center
AC Power Adapter Cord Length
4 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft.
BTUs
17.1 BTU/Hr
Max Supported Video Resolution
4K x 2K @ 60Hz
LED Indicators
1-Red (Power); 3-Blue (Signal Link)
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Number of Ports
4
Power Consumption
5 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.