Download document () of 20

B126-1A1SR

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver, 4K, Serial and IR Control, Up to 328 ft. (100 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1A1SR
UPC
037332171108
Product Length/Depth
1.06 in
Product Height
2.45 in
Product Width
4.53 in
Product Weight
1.01 lb
Compliances
FCC Compliant
RoHS
REACH
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Material
Steel
Product Features
EDID Compatible
IR Remote Extension Support
RS-232 Serial Extension Support
TAA Compliant
3D Video Supported
Rackmountable
Consumer Electronics Control (CEC) Supported
Daisy-chainable / Cascadable
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
Extends a 3840 x 2160 (4K x 2K) @ 24/30Hz signal up to 328.08-ft. (100 m)
Controls RS-232 serial devices at baud rates up to 115 Kbps
Plug and play—no software or drivers to install
Works with all operating systems and HDMI video sources
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
3.5MM (FEMALE)
HDMI (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
3.5MM (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
HDMI
Cat6
Cat5/5e
IR
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Mounting Details
Wallmount
LED Indicators
TX & RX: Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
4K/30
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.