USB-C to Serial DB9 RS232 Adapter Cable - 3 ft. (0.91 m) Keyspan, High-Speed (M/M), TAA
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
USA-19HS-C
|
| UPC |
037332210753
|
| Product Length/Depth |
3.07 in
|
| Product Height |
0.95 in
|
| Product Width |
1.63 in
|
| Product Weight |
0.077 lb
|
| Compliances |
TAA Compliant
|
| Certifications |
ICES
NOM |
| Product Type |
Adapter
|
| Application |
|
| Device Compatibility |
Chromebook
Scanner Laptop Computer |
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Product Features |
TAA Compliant
|
| Product Highlights |
Supports 32-bit and 64-bit systems
Small enough to carry in a pocket or purse for fast file transfers anywhere Works with Microsoft Windows (up to Windows 11) and Mac OS X (up to Mac OS Ventura 13.3.1) Supports data transfer speeds up to 230 Kbps-double the speed of a PC serial port Provides full modem control and hardware/software flow control Works with any USB-C cable up to 16-ft. (4.88 m) long (detachable 3-ft. (0.91 m) cable is included) |
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
DB9 (MALE)
|
| SideB Connector3 |
DB9 (MALE)
|
| Technology |
USB |
| Cable Length |
Up to 4ft (up to 1M)
|
| Connector |
DVI
USB-C |