4x4 HDMI over Cat6 Matrix Switch Kit, Switch/4x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA
| Product Name |
Eaton Tripp Lite series video switch
|
| Catalog Number |
B127A-4X4-BH4PH
|
| UPC |
037332269607
|
| Product Length/Depth |
7.13 in
|
| Product Height |
1.73 in
|
| Product Width |
17.32 in
|
| Product Weight |
2 lb
|
| Compliances |
FCC Compliant
CE Marked REACH RoHS |
| Global Catalog |
B127A-4X4-BH4PH
|
| Product Type |
Video switch
|
| Type |
Matrix Switch
|
| Audio Specification |
Supports lossless audio formats such as LPCM 7.1
|
| Audio Ports |
HDMI (FEMALE)
Lossless audio including LPCM 7.1 |
| Device Compatibility |
Laptop
Computer Chromebook |
| AC Power Adapter Plug(s) |
BS 1363 UK
CEE 7/16 Schuko AS/NZS 3112 Australia NEMA 1-15P North America |
| Relative Humidity |
0-85% non-condensing
|
| Audio Input |
HDMI
|
| Color |
Black
|
| Audio Output |
HDMI
|
| Input |
Transmitter end only (included)
|
| Material |
Metal
|
| Product Features |
All-in-One Kit
IR Remote Extension Support Rackmountable EDID Compatible RS-232 Serial Extension Support Range Extension with Booster TAA Compliant HDR Support Mounting Accessory Included Power Over Cable (PoC) Support 3D Video Supported Multi-Resolution Support Consumer Electronics Control (CEC) Supported |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| Port Selection |
Remote selector
Pushbutton |
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| SideA Connector2 |
RJ45 (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Power Source |
Transmitter end only (included)
|
| Technology |
POC
Cat5/5e HDMI Cat6 |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| AC Plug Type |
BS1363
NEMA 1-15P AS/NZS 3112 CEE 7/16 Schuko |
| AC Power Adapter Cord Length |
4.53 ft
|
| Number of Displays |
4
|
| Number of Monitors Supported |
4
|
| Included Mounting Accessories |
Yes
|
| Max Supported Video Resolution |
3840 x 2160 @ 60 Hz
|
| Recommended Category Cable |
24 AWG Cat6 UTP Cable
|
| Max. Distance (Between any 2 Units) |
230 ft.
|
| Transmission Distance |
230 ft.
|
| Mounting Details |
Yes
|
| LED Indicators |
Transmitter: OUTPUT (1-4) = x4 Orange (Port is currently in use); A, B, C, D LED's = x16 Green (Indicates which output is in use); POWER = x1 Green (Unit is powered); RJ45 Power/Signal (1-4) = x4 Green (Solid when connected to power, Flashes when transmitting video). Receivers (x4): Power (x4 Green), Link Indicator (x4 Orange).
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Signal Transmission |
Unidirectional
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
RJ45 (FEMALE) |
| Max 1024 x 768 Range (ft) |
230 ft
|
| Max 1080i Range (ft) |
230 ft
|
| Max 1440 x 900 Range (ft) |
230 ft
|
| Max 1600 x 1200 Range (ft) |
230 ft
|
| Max 480i Range (ft) |
230 ft
|
| Max 480P Range (ft) |
230 ft
|
| Max 4K UHD Range (ft) |
230 ft
|
| Max 640 x 480 Range (ft) |
230 ft
|
| Max 800 x 600 Range (ft) |
230 ft
|
| Video Ports |
HDMI (FEMALE)
|
| Receiver - Number of Video Outputs |
4
|
| Transmitter - Number of Video Outputs |
4
|
| Max Resolution |
4K/60
|
| Extender Style |
Box
|
| Extension Method |
CATx
|
| Form Factor/Mounting Options |
Box
Pigtail Rackmount Tabletop Wall-mount |