Download document () of 20

B127A-004-BH

4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Power over Cable (PoC) technology provides power to receivers via Cat6 cable
  • Requires connection to B127A-Series remote receivers (sold separately)

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B127A-004-BH
UPC
037332263377
Product Length/Depth
3.937 in
Product Height
1.169 in
Product Width
9.252 in
Product Weight
1.43 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
B127A-004-BH
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
True uncompressed 7.1 Channel digital audio
Device Compatibility
Computer
Video Game System
Projector
Laptop
Monitor/HDTV
Chromebook
Tablet
AC Power Adapter Plug(s)
NEMA 1-15P North America
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
Relative Humidity
0-85% non-condensing
Color
Black
Material
Metal
Product Features
EDID Compatible
HDR Support
3D Video Supported
Built-In Equalizer
Mounting Accessory Included
Power Over Cable (PoC) Support
Multi-Resolution Support
Extended Mode
TAA Compliant
Rackmountable
Mirror Mode
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
Stereo Audio
HDMI
POC
Cat6
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
AC Power Adapter Cord Length
4.53 ft
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
Latency
Zero Latency
Max Supported Video Resolution
3840 x 2160 @ 60Hz
Recommended Category Cable
24AWG Solid Wire Cat6
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
Transmission Distance
230 ft.
LED Indicators
Splitter Unit: x4 RJ45 Ports (x4 Green = Power, x4 Orange = Transmitting video to connected receiver), Power (x1 Green = Powered by external power supply), Input (x1 Orange = Connected to video source), Local (x1 Orange = Display connected to local HDMI port), UTP (x1 Orange = Receiver unit(s) connected and receiving data)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Input x Output
1 x 4
Transmitter - Local Display Output
HDMI
Transmitter Video Input
HDMI
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1024 x 768 Range (ft)
230 ft
Max 1080i Range (ft)
230 ft
Max 1080P Range (ft)
230 ft
Max 1440 x 900 Range (ft)
230 ft
Max 1600 x 1200 Range (ft)
230 ft
Max 480i Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 4K UHD Range (ft)
230 ft
Max 720P Range (ft)
230 ft
Max 800 x 600 Range (ft)
230 ft
Video Ports
HDMI (FEMALE)
Number of Ports
4
Transmitter - Number of Video Outputs
4
Max Resolution
4K/60
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.