Download document () of 20

B127A-1A0-BH

1-Port HDMI over Cat6 Receiver - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

General specifications

Product Name
Eaton Tripp Lite series receiver
Catalog Number
B127A-1A0-BH
UPC
037332263230
Product Length/Depth
2.457 in
Product Height
1.063 in
Product Width
4.528 in
Product Weight
0.55 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Product Type
Receiver

Product specifications

Type
Receiver
Audio Specification
Supports pass-through Audio format including LPCM2.0/5.1/7.1; TOSLINK
Audio Ports
HDMI (FEMALE)
Supports pass-through audio formats including LPCM 2.0/5.1/7.1
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
Toslink
HDMI
Input
Transmitter end only (optional)
Material
Metal
Product Features
Extended Mode
3D Video Supported
Consumer Electronics Control (CEC) Supported
HDR Support
Rackmountable
Mirror Mode
Power Over Cable (PoC) Support
Mounting Accessory Included
TAA Compliant
Built-In Equalizer
EDID Compatible
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Combines with optional B127A-010-H repeater to extend signal to 400 ft.
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
TOSLINK (FEMALE)
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector3
TOSLINK (FEMALE)
Power Source
Transmitter end only (optional)
Technology
Cat5/5e
POC
HDMI
Cat6
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Number of Displays
1
Number of Monitors Supported
1
Included Mounting Accessories
Yes
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
Cat6 24AWG Solid Cabling
Transmission Distance
230 ft.
Mounting Details
Yes
LED Indicators
(x1) Power = Green; RJ45 (x1) Green = Power, (x1) Orange = video being transmitted to the receiver
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
RJ45 (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.