Download document () of 20

B127A-004-BHPH3

4-Port HDMI over Cat6 Extender Kit, Splitter/3x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-004-BHPH3
UPC
037332263360
Product Length/Depth
3.94 in
Product Height
1.2 in
Product Width
9.25 in
Product Weight
1.43 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
True uncompressed 7.1 Channel digital audio and supports DTS-HD, Dolby-TrueHD digital audio
AC Power Adapter Plug(s)
BS 1363 UK
AS/NZS 3112 Australia
NEMA 1-15P North America
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Material
Metal, Plastic
Product Features
HDR Support
Consumer Electronics Control (CEC) Supported
TAA Compliant
Mirror Mode
3D Video Supported
Built-In Equalizer
Extended Mode
All-in-One Kit
Mounting Accessory Included
Power Over Cable (PoC) Support
Rackmountable
EDID Compatible
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Combines with optional B127A-010-H repeaters to extend signal to 400 ft.
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Power over Cable (PoC) technology provides power to receivers via Cat6 cable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
HDMI (MALE)
SideB Connector3
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
Cat5/5e
HDMI
POC
Cat6
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Supported Resolution
3840x2160 (4K)
AC Power Adapter Cord Length
4.53 ft
Number of Monitors Supported
4
Included Mounting Accessories
Mounting Brackets for TX
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
24AWG Cat6
Max. Distance (Between any 2 Units)
230 ft.
Transmission Distance
230 ft.
Mounting Details
Mounting Brackets for TX
LED Indicators
Splitter Unit: x4 RJ45 Ports (x4 Green = Power, x4 Orange = Transmitting video to connected receiver), Power (x1 Green = Powered by external power supply), Input (x1 Orange = Connected to video source), Local (x1 Orange = Display connected to local HDMI port), UTP (x1 Orange = Receiver unit(s) connected and receiving data); x3 Receiver Units: x3 RJ45 Ports Each (x3 Green = Power, x3 Orange = Receiving video from splitter unit)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Receiver/Transceiver Video Output
HDMI
Transmitter - Local Display Output
HDMI
Transmitter Video Input
HDMI
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1024 x 768 Range (ft)
230 ft
Max 1080i Range (ft)
230 ft
Max 1080P Range (ft)
230 ft
Max 1440 x 900 Range (ft)
230 ft
Max 1600 x 1200 Range (ft)
230 ft
Max 480i Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 4K UHD Range (ft)
230 ft
Max 640 x 480 Range (ft)
230 ft
Max 720P Range (ft)
230 ft
Max 800 x 600 Range (ft)
230 ft
Video Ports
HDMI (FEMALE)
Number of Ports
4
Receiver - Number of Video Outputs
3
Transmitter - Number of Video Outputs
4
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.