Download document () of 20

B127A-1A0-FH

1-Port HDMI over Cat6 Receiver, Wall Plate - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

General specifications

Product Name
Eaton Tripp Lite series receiver
Catalog Number
B127A-1A0-FH
UPC
037332264145
Product Length/Depth
1.331 in
Product Height
4.528 in
Product Width
2.756 in
Product Weight
1 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Product Type
Receiver

Product specifications

Type
Receiver
Audio Specification
Supports pass-through of Audio format includes LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
White
Audio Output
HDMI
Input
Transmitter end only (optional)
Material
Metal
Product Features
3D Video Supported
TAA Compliant
HDR Support
Extended Mode
Mounting Accessory Included
Built-In Equalizer
Mirror Mode
EDID Compatible
Power Over Cable (PoC) Support
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Combines with optional B127A-010-H repeater to extend signal to 400 ft.
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Host Connector
HDMI (FEMALE)
Power Source
Transmitter end only (optional)
Technology
Cat5/5e
Cat6
POC
HDMI
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
1280x720 (720p)
Number of Displays
1
Number of Monitors Supported
1
Included Mounting Accessories
Yes
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
24AWG Cat6
Transmission Distance
230 ft., 400 ft. (with B127A-010-H)
Mounting Details
Yes
LED Indicators
(1) Data = Green (Connected to a transmitter/splitter/switch)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Wallplate
Extension Method
CATx
Form Factor/Mounting Options
Wallplate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.