Download document () of 20

B127A-1A1-BHFH

HDMI over Cat6 Extender Kit, Box Transmitter/Wall Plate Receiver, 4K 60 Hz, 4:4:4, IR, PoC, HDR, HDCP 2.2, 230 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-1A1-BHFH
UPC
037332264008
Product Length/Depth
2.46 in
Product Height
1.6 in
Product Width
4.53 in
Product Weight
1.43 lb
Compliances
REACH
FCC Compliant
CE Marked
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
White
Audio Output
HDMI
Input
Transmitter end only (included)
Material
Metal
Product Features
All-in-One Kit
Multi-Resolution Support
Extended Mode
HDR Support
TAA Compliant
3D Video Supported
IR Remote Extension Support
Built-In Equalizer
Power Over Cable (PoC) Support
Rackmountable
Consumer Electronics Control (CEC) Supported
EDID Compatible
Mirror Mode
Mounting Accessory Included
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Transmitter's local port shows you the 4K image being displayed at the other end
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
HDMI (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector3
HDMI (FEMALE)
Power Source
Transmitter end only (included)
Technology
HDMI
Cat5/5e
Cat6
IR
POC
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
AC Plug Type
BS1363
AS/NZS 3112
NEMA 1-15P
CEE 7/16 Schuko
AC Power Adapter Cord Length
4.53 ft
Number of Displays
1
Number of Monitors Supported
2
Included Mounting Accessories
(2) Surface Mounting Brackets, (6) Screws
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
24AWG Cat6
Transmission Distance
230 ft.
Mounting Details
(2) Surface Mounting Brackets, (6) Screws
LED Indicators
Transmitter: (1) Power = Green; (1) RJ45 = Green (Power), Orange (transmitter is sending signal from source to receiver); Receiver: (1) Data = Green (solid when receiver is being powered via PoC), Green (blinking when data is being received from transmitter)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz (both Local HDMI port and HDMI Output)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
2
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wallplate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.