Download document () of 20

B127A-002-BH

2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

  • Requires connection to B127A-Series remote receivers (sold separately)
  • Power over Cable (PoC) technology provides power to receivers via Cat6 cable
  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B127A-002-BH
UPC
037332263704
Product Length/Depth
2.457 in
Product Height
1.063 in
Product Width
4.528 in
Product Weight
0.55 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Global Catalog
B127A-002-BH
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
True uncompressed 7.1 Channel digital audio
Audio Ports
RJ45 (FEMALE)
Outputs support passthrough audio formats including LPCM2.0/5.1/7.1
AC Power Adapter Plug(s)
NEMA 1-15P North America
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter end only (included)
Material
Metal
Product Features
HDR Support
Rackmountable
EDID Compatible
Multi-Resolution Support
3D Video Supported
Built-In Equalizer
Mirror Mode
Mounting Accessory Included
Power Over Cable (PoC) Support
TAA Compliant
Extended Mode
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Power Source
Transmitter end only (included)
Technology
Cat6
POC
HDMI
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
AC Power Adapter Cord Length
4.53 ft
Number of Displays
2
Number of Monitors Supported
2
Included Mounting Accessories
(2) Brackets, (4) Screws
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz
Recommended Category Cable
24AWG Cat6
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
Transmission Distance
230 ft.
Mounting Details
(2) Brackets, (4) Screws
LED Indicators
Power (1x Green) = Splitter unit is receiving power from external power supply; RJ45 Ports (x2 Green) = Port is connected to a receiver and powering the receiver unit, (x2 Orange) = Port is transmitting video to connected receiver
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1024 x 768 Range (ft)
230 ft
Max 1080i Range (ft)
230 ft
Max 1080P Range (ft)
230 ft
Max 1440 x 900 Range (ft)
230 ft
Max 1600 x 1200 Range (ft)
230 ft
Max 480i Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 4K UHD Range (ft)
230 ft
Max 640 x 480 Range (ft)
230 ft
Max 720P Range (ft)
230 ft
Max 800 x 600 Range (ft)
230 ft
Number of Ports
2
Receiver - Number of Video Outputs
2
Transmitter - Number of Video Outputs
2
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
TAA Compliance
Yes
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.