Download document () of 20

B127A-1P0-PH

1-Port HDMI over Cat6 Receiver, Pigtail - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

General specifications

Product Name
Eaton Tripp Lite series receiver
Catalog Number
B127A-1P0-PH
UPC
037332263322
Product Length/Depth
2.95 in
Product Height
0.732 in
Product Width
1.85 in
Product Weight
0.3527 lb
Compliances
FCC Compliant
REACH
RoHS
CE Marked
Product Type
Receiver

Product specifications

Type
Receiver
Audio Specification
Supports pass-through of Audio format includes LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
x1 HDMI Output supports pass-through audio formats including LPCM 2.0/5.1/7.1
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Gray
Audio Output
HDMI
Input
Transmitter end only (optional)
Material
Plastic
Product Features
Built-In Equalizer
TAA Compliant
EDID Compatible
3D Video Supported
Extended Mode
HDR Support
Mirror Mode
Multi-Resolution Support
Power Over Cable (PoC) Support
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Combines with optional B127A-010-H repeater to extend signal to 400 ft.
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Power Source
Transmitter end only (optional)
Technology
Cat5/5e
HDMI
Cat6
POC
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
AC Plug Type
AS/NZS 3112
CEE 7/16 Schuko
BS1363
NEMA 1-15P
Number of Displays
1
Number of Monitors Supported
1
Included Mounting Accessories
No
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Recommended Category Cable
24AWG Cat6
Transmission Distance
230 ft (Standard); 400 ft. (with B127A-010-H booster)
Mounting Details
No
LED Indicators
RJ45: Green (1) = Power, Orange (1) = Data transferring
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
RJ45 (FEMALE)
Video Output
HDMI (MALE)
Video Ports
HDMI (MALE)
Receiver - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.