Download document () of 20

B127A-002-BHPH2

2-Port HDMI over Cat6 Extender Kit, Splitter/2x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Power over Cable (PoC) technology provides power to receivers via Cat6 cable
  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
  • Combines with optional B127A-010-H repeaters to extend signal to 400 ft.
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B127A-002-BHPH2
UPC
037332263926
Product Length/Depth
3.94 in
Product Height
1.2 in
Product Width
9.25 in
Product Weight
1 lb
Compliances
REACH
CE Marked
FCC Compliant
RoHS
Global Catalog
B127A-002-BHPH2
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
Audio Specification
True uncompressed 7.1 Channel digital audio
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
CEE 7/16 Schuko
NEMA 1-15P North America
BS 1363 UK
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Material
Metal
Product Features
Mounting Accessory Included
Power Over Cable (PoC) Support
Built-In Equalizer
HDR Support
Rackmountable
TAA Compliant
All-in-One Kit
Consumer Electronics Control (CEC) Supported
Extended Mode
Mirror Mode
3D Video Supported
EDID Compatible
Multi-Resolution Support
Color Depth
36-bit True color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
HDMI (MALE)
SideB Connector3
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
HDMI
POC
Cat6
Stereo Audio
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Supported Resolution
2560 x 1600
1920x1080 (1080p)
3840x2160 (4K)
1280x720 (720p)
1920 x 1200
AC Power Adapter Cord Length
4.53 ft
Number of Monitors Supported
2
Included Mounting Accessories
Brackets
Max Supported Video Resolution
3840 x 2160 @ 60Hz
Recommended Category Cable
Cat6
Max. Distance (Between any 2 Units)
230 ft. (70.1 m)
Transmission Distance
230 ft.
Mounting Details
Brackets
LED Indicators
Transmitter: RJ45 Ports (x2) = Green (Power), Orange (Transmitting Data); Power = Green; x2 Receiver Units: RJ45 Ports (x1 each) = Green (Power), Orange (Receiving video from TX)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Input x Output
1 x 2
Receiver/Transceiver Video Output
HDMI
Transmitter Video Input
HDMI
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1024 x 768 Range (ft)
230 ft
Max 1080i Range (ft)
230 ft
Max 1080P Range (ft)
230 ft
Max 1440 x 900 Range (ft)
230 ft
Max 1600 x 1200 Range (ft)
230 ft
Max 480i Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 4K UHD Range (ft)
230 ft
Max 640 x 480 Range (ft)
230 ft
Max 720P Range (ft)
230 ft
Max 800 x 600 Range (ft)
230 ft
Number of Ports
2
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.