HDMI over Cat6 Extender Kit, Wallplate, 4K 60Hz, 4:4:4, IR, PoC, HDR, HDCP 2.2, 230 ft., TAA
| Product Name |
Eaton Tripp Lite series extender
|
| Catalog Number |
B127A-1A1-FHFH
|
| UPC |
037332261021
|
| Product Length/Depth |
1 in
|
| Product Height |
2.76 in
|
| Product Width |
4.53 in
|
| Product Weight |
1 lb
|
| Compliances |
RoHS
REACH FCC Compliant CE Marked |
| Product Type |
Extender
|
| Type |
Extender Kit
|
| Audio Specification |
Pass-through audio (LPCM 2.0/5.1/7.1)
|
| Audio Ports |
HDMI (FEMALE)
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1 |
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
BS 1363 UK AS/NZS 3112 Australia CEE 7/16 Schuko |
| Relative Humidity |
0-85% non-condensing
|
| Audio Input |
HDMI
|
| Color |
White
|
| Audio Output |
HDMI
|
| Input |
Transmitter or Receiver (included)
|
| Material |
Metal
|
| Product Features |
All-in-One Kit
Consumer Electronics Control (CEC) Supported HDR Support Mirror Mode Power Over Cable (PoC) Support Extended Mode Built-In Equalizer Mounting Accessory Included 3D Video Supported EDID Compatible TAA Compliant IR Remote Extension Support |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Transmitter's local port shows you the 4K image being displayed at the other end Power over Cable (PoC) technology provides power to either end via Cat6 cable Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0 |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
HDMI (FEMALE) |
| SideA Connector2 |
RJ45 (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| SideA Connector3 |
3.5MM (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
3.5MM (FEMALE) |
| Power Source |
Transmitter or Receiver (included)
|
| Technology |
POC
IR Cat5/5e Cat6 HDMI |
| Features |
Flex Center
|
| Video Ports Details |
|
| AC Plug Type |
NEMA 1-15P
CEE 7/16 Schuko AS/NZS 3112 BS1363 |
| AC Power Adapter Cord Length |
4.5 ft
|
| Number of Displays |
1
|
| Number of Monitors Supported |
2
|
| Included Mounting Accessories |
(4) Screws
|
| Max Supported Video Resolution |
3840 x 2160 (4K @ 60Hz)
|
| Recommended Category Cable |
Cat6
|
| Transmission Distance |
230 ft.
|
| Mounting Details |
(4) Screws
|
| LED Indicators |
TX: Orange (Data), RX: Green (Data)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Resolutions Supported |
3840 x 2160 (4K x 2K) @ 60 Hz (both Local HDMI port and HDMI Output)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Receiver - Number of Video Outputs |
1
|
| Transmitter - Number of Video Outputs |
1
|
| Max Resolution |
4K/60
|
| Extender Style |
Wallplate
|
| Extension Method |
CATx
|
| Form Factor/Mounting Options |
Wallplate
|