Download document () of 20

P569-025

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 25 ft. (7.62 m)

  • Supports transmission speeds up to 18 Gbps
  • Backward compatible to previous HDMI generations
  • 25-ft. (7.62 m) High Speed with Ethernet HDMI cable
  • Video mirroring with iPad2

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-025
UPC
037332160676
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
1.22 lb
Compliances
RoHS
REACH
Global Catalog
P569-025
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
EDID Compatible
Ethernet Support
EDID Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
25 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.