Download document () of 20

B127A-1A1-FDFH

DisplayPort to HDMI over Cat6 Extender Kit, Wall Plate, 4K 60 Hz, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-1A1-FDFH
UPC
037332263957
Product Length/Depth
3.35 in
Product Height
9.06 in
Product Width
5.52 in
Product Weight
2 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Pass-through Audio format: LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
AC Power Adapter Plug(s)
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/16 Schuko
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
White
Audio Output
HDMI
Input
Transmitter or Receiver (included)
Material
Metal
Product Features
3D Video Supported
Power Over Cable (PoC) Support
All-in-One Kit
Consumer Electronics Control (CEC) Supported
Built-In Equalizer
Extended Mode
Mirror Mode
Rackmountable
TAA Compliant
Multi-Resolution Support
EDID Compatible
Mounting Accessory Included
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Transmitter's local port shows you the 4K image being displayed at the other end
Stretches 230 ft. signal to 400 ft. with addition of optional B127A-010-H repeater
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2a
Power Source
Transmitter or Receiver (included)
Technology
Cat5/5e
Cat6
POC
DisplayPort
HDMI
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
AC Plug Type
BS1363
NEMA 1-15P
AS/NZS 3112
CEE 7/16 Schuko
AC Power Adapter Cord Length
4.53 ft
Number of Displays
1
Number of Monitors Supported
2
Included Mounting Accessories
(4) Screws
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
24AWG Cat6
Transmission Distance
230 ft.
Mounting Details
(4) Screws
LED Indicators
Transmitter: (1) Data = Orange (Connected to video source and RJ45 port in use); Receiver: (1) Data = Green (Receiver RJ45 port connected to transmitter, flashes when data is being transmitted)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz (both Local HDMI port and HDMI Output)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
2
Max Resolution
4K/60
Extender Style
Wallplate
Extension Method
CATx
Form Factor/Mounting Options
Wallplate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.